1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SDS Plus Bit Super Long (S41251000)

BOS POWER TOOL TIP

SDS Plus Bit Super Long (S41251000)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Introduced centering tip at the end, so deck plate can be easily punched through.

Part Number
S41251000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDrill Diameter
(mmφ)

฿ 3,229.00

BOS POWER TOOL TIP 1 Piece(s) 12 Day(s) 12.5

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS Plus Shank Effective Length(mm) 250
Total Length(mm) 1000

Please check the type/dimensions/specifications of the part S41251000 in the SDS Plus Bit Super Long series.

Products with similar specification

Part Number
S41201000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDrill Diameter
(mmφ)

฿ 3,229.00

1 Piece(s) 19 Day(s) 12