(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The tip is cross thinned for a quick bite with excellent sharpness.
Part Number |
---|
EXD-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Sales Format | Pieces Included (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 118.00 | ISS TAP DRILL SET | 10 Piece(s) | 10 Day(s) | 2 | 29 | 55 | 2 | Single Item | - |
Loading...
Work Material | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Tool Material Type | HSS | Link Model | Straight Link |
---|---|---|---|---|---|
Coating Presence | None | Coating Type | Non-Coated | Oil-Hole Presence | None |
Specifications | JIS B4301 |
Please check the type/dimensions/specifications of the part EXD-2 in the Extra Masamune Drill series.
Part Number |
---|
1P-EXD-1.5 |
1P-EXD-1.6 |
1P-EXD-1.7 |
EXD-2.1 |
EXD-2.2 |
EXD-2.3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Sales Format | Pieces Included (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 142.00 | 1 Piece(s) | 10 Day(s) | 1.5 | 23 | 48.5 | 1.5 | Includes Blister Pack | - | ||
฿ 155.00 | 1 Piece(s) | 10 Day(s) | 1.6 | 23 | 48.5 | 1.6 | Includes Blister Pack | - | ||
฿ 218.18 | 1 Piece(s) | 12 Day(s) | 1.7 | 26.5 | 52 | 1.7 | Includes Blister Pack | - | ||
฿ 186.13 | 10 Piece(s) | 12 Day(s) | 2.1 | 29 | 55 | 2.1 | Single Item | - | ||
฿ 186.13 | 10 Piece(s) | 10 Day(s) | 2.2 | 33 | 58 | 2.2 | Single Item | - | ||
฿ 135.00 | 10 Piece(s) | 19 Day(s) | 2.3 | 33 | 58 | 2.3 | Single Item | - |
How can we improve?
How can we improve?