1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cobalt Masamune blade【1-100 Pieces Per Package】 (1P-COD-2.3)

DRILL BITS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Tip chisel has a sharp tapered cutting edge (US National Aircraft Standard) that demonstrates outstanding cutting performance with complete centripetal performance and twice as fast bite-in.

Specification

●SPQ(set):1

Materials

●Cobalt High Speed Steel(HSCO-M42)
Part Number
1P-COD-2.3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter
(mm)
Groove Length
(mm)
Link Diameter
(mm)
Overall Length L
(mm)
Drill Outer Diameter
(mm)
Sales Format Pieces Included
(Pcs)

฿ 291.22

DRILL BITS 1 Piece(s) 12 Day(s) 2.3332.358-Includes Blister Pack-

Loading...

  1. 1

Basic Information

Point Angle(°) 120 Material Cobalt HSS

Please check the type/dimensions/specifications of the part 1P-COD-2.3 in the Cobalt Masamune blade series.

Products with similar specification

Part Number
1P-COD-1.3
1P-COD-1.7
1P-COD-1.8
1P-COD-2.6
1P-COD-2.7
1P-COD-2.8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole Diameter
(mm)
Groove Length
(mm)
Link Diameter
(mm)
Overall Length L
(mm)
Drill Outer Diameter
(mm)
Sales Format Pieces Included
(Pcs)

฿ 282.69

1 Piece(s) 19 Day(s) 1.3231.348.5-Includes Blister Pack-

฿ 283.49

1 Piece(s) 12 Day(s) 1.726.51.752-Includes Blister Pack-

฿ 275.02

1 Piece(s) 10 Day(s) 1.826.51.852-Includes Blister Pack-

฿ 212.00

1 Piece(s) Same day 2.6352.664.0-Single Item-

฿ 268.98

1 Piece(s) 12 Day(s) 2.7372.764.0-Includes Blister Pack-

฿ 268.98

1 Piece(s) 10 Day(s) 2.8392.867.0-Includes Blister Pack-