(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High molybdenum content for toughness, with superior high hardness, heat resistance, and wear resistance.
Part Number |
---|
CO-JET-M3-0.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Overall Length (L) (mm) | Thread Length (mm) | Precision | Diameter of Pilot Hole (mm) | Shank Rectangular Section (mm) | Link Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 582.68 | ISS SPIRAL TAP | 1 Piece(s) | 10 Day(s) | M3 | 0.5 | 46 | 18 | H2 | 2.5 | 3.2 | 4.0 |
Loading...
Thread Types | Meter | Tool Material Type | Cobalt High-Speed Steel | Tap Model | Point Tap |
---|---|---|---|---|---|
Coating Presence | None | Surface Coating | Non-Coated | Sales Format | Single Item |
Please check the type/dimensions/specifications of the part CO-JET-M3-0.5 in the Cobalt jet tap series.
Part Number |
---|
CO-JET-M16-2.0 |
CO-JET-M20-2.5 |
CO-JET-M24-3.0 |
CO-JET-M4-0.7 |
CO-JET-M5-0.8 |
CO-JET-M6-1.0 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Overall Length (L) (mm) | Thread Length (mm) | Precision | Diameter of Pilot Hole (mm) | Shank Rectangular Section (mm) | Link Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,413.82 | 1 Piece(s) | 19 Day(s) | M16 | 2 | 95 | 32 | H4 | 14.0 | 10.0 | 12.5 | ||
฿ 4,263.00 | 1 Piece(s) | 14 Day(s) | M20 | 2.5 | 105 | 37 | H4 | 17.5 | 12 | 15 | ||
฿ 6,912.00 | 1 Piece(s) | Same day | M24 | 3 | 120 | 45 | H4 | 21.0 | 15.0 | 19.0 | ||
฿ 561.52 | 1 Piece(s) | 1 Day(s) | M4 | 0.7 | 52 | 13 | H2 | 3.3 | 4.0 | 5 | ||
฿ 567.57 | 1 Piece(s) | 12 Day(s) | M5 | 0.8 | 60 | 16 | H3 | 4.2 | 4.5 | 5.5 | ||
฿ 568.49 | 1 Piece(s) | 12 Day(s) | M6 | 1 | 61 | 19 | H3 | 5.0 | 4.5 | 6.0 |
How can we improve?
How can we improve?