(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A grinding drill produced using Swedish technology and an American automatic grinding machine, with grooves produced by a grindstone after heat treatment.
Part Number |
---|
SD13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Sales Format | Pieces Included (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,057.00 | ISS HSS DRILL | 5 Piece(s) | 12 Day(s) | 13 | 114 | 152 | 13 | Single Item | - |
Loading...
Work Material | General Steel / Cast Iron / Aluminum / Copper | Tool Material Type | HSS | Link Model | Straight Link |
---|---|---|---|---|---|
Coating Presence | None | Coating Type | Non-Coated | Oil-Hole Presence | None |
Specifications | JIS B4301 |
Please check the type/dimensions/specifications of the part SD13 in the Straight Drill series.
Part Number |
---|
1P-SD7.9 |
2P-SD2.2 |
2P-SD2.7 |
2P-SD4 |
2P-SD4.2 |
2P-SD5 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Sales Format | Pieces Included (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 561.52 | 1 Piece(s) | 12 Day(s) | 7.9 | 81 | 114 | 7.9 | Includes Blister Pack | - | |||
฿ 323.47 | 1 Pack(s) | 2 Pieces Per Package | Same day | 2.2 | 33 | 58 | 2.2 | Includes Blister Pack | 2 | ||
฿ 312.52 | 10 Pack(s) | 2 Pieces Per Package | 19 Day(s) | 2.7 | 37 | 64 | 2.7 | Includes Blister Pack | 2 | ||
฿ 377.09 | 1 Pack(s) | 2 Pieces Per Package | 31 Day(s) | 4 | 54 | 83 | 4 | Includes Blister Pack | 2 | ||
฿ 433.83 | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 4.2 | 54 | 83 | 4.2 | Includes Blister Pack | 2 | ||
฿ 462.81 | 1 Pack(s) | 2 Pieces Per Package | Quote | 5 | 62 | 92 | 5 | Includes Blister Pack | 2 |
How can we improve?
How can we improve?