(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tool Set, Insulation Tool Set Full Set of 27

Hand Tool Set, Insulation Tool Set Full Set of 27

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of TEV-SETFULL

  • Set Content(Points)
    27
  • Applicable Standard
    IEC60900
  • Set Content 1
    T handle
  • Set Content 2
    Deep Socket Hexagonal (7, 8, 10, 12, 14 mm)
  • Set Content 3
    Torque Wrench (5-25 Nm)
  • Set Content 4
    Extension Bar (50 mm, 100 mm)
  • Set Content 5
    Wrench (7, 8, 10, 12, 14 mm)
  • Set Content 6
    Single-Ended Offset Wrench (7, 8, 10, 12, 14 mm)
  • Set Content 7
    Screwdriver (Phillips #1, #2, #3) (Flathead 5.5 mm, 6.5 mm, 8.0 mm)
  • Set Content 8
    Long Deep Socket 10 mm
  • Set Content 9
    Ratchet Handle
  • Set Content 10
    Dedicated case
  • Set Content 11
    Form for Tool Control
  • Set Content 12
    Socket Removal Screwdriver
Part Number
TEV-SETFULL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 57,422.00

฿ 39,247.94

TEV HAND TOOL 1 Piece(s) 19 Day(s)

Basic Specifications

  • Set Content(Points)
    27
  • Applicable Standard
    IEC60900
  • Set Content 1
    T handle
  • Set Content 2
    Deep Socket Hexagonal (7, 8, 10, 12, 14 mm)
  • Set Content 3
    Torque Wrench (5-25 Nm)
  • Set Content 4
    Extension Bar (50 mm, 100 mm)
  • Set Content 5
    Wrench (7, 8, 10, 12, 14 mm)
  • Set Content 6
    Single-Ended Offset Wrench (7, 8, 10, 12, 14 mm)
  • Set Content 7
    Screwdriver (Phillips #1, #2, #3) (Flathead 5.5 mm, 6.5 mm, 8.0 mm)
  • Set Content 8
    Long Deep Socket 10 mm
  • Set Content 9
    Ratchet Handle
  • Set Content 10
    Dedicated case
  • Set Content 11
    Form for Tool Control
  • Set Content 12
    Socket Removal Screwdriver

Product Description

27-piece full set compatible with hybrid and electric vehicles from almost all manufacturers.

Specifications of TEV-SETFULL

  • Set Content(Points)
    27
  • Applicable Standard
    IEC60900
  • Set Content 1
    T handle
  • Set Content 2
    Deep Socket Hexagonal (7, 8, 10, 12, 14 mm)
  • Set Content 3
    Torque Wrench (5-25 Nm)
  • Set Content 4
    Extension Bar (50 mm, 100 mm)
  • Set Content 5
    Wrench (7, 8, 10, 12, 14 mm)
  • Set Content 6
    Single-Ended Offset Wrench (7, 8, 10, 12, 14 mm)
  • Set Content 7
    Screwdriver (Phillips #1, #2, #3) (Flathead 5.5 mm, 6.5 mm, 8.0 mm)
  • Set Content 8
    Long Deep Socket 10 mm
  • Set Content 9
    Ratchet Handle
  • Set Content 10
    Dedicated case
  • Set Content 11
    Form for Tool Control
  • Set Content 12
    Socket Removal Screwdriver
Part Number
TEV-SETFULL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 57,422.00

฿ 39,247.94

TEV HAND TOOL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1