(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Tool, Torque Wrench 3/8

Insulated Tool, Torque Wrench 3/8

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of OLCTQW25A

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    280
  • Applicable Standards
    IEC60900
  • Weight(g)
    795
  • Head Part Height(mm)
    65
  • Head Part Horizontal Width(mm)
    40
Part Number
OLCTQW25A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,417.93

TEV HAND TOOL 1 Piece(s) 8 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    280
  • Applicable Standards
    IEC60900
  • Weight(g)
    795
  • Head Part Height(mm)
    65
  • Head Part Horizontal Width(mm)
    40

Product Description

[Features]
·Reliable insulated tool with excellent work performance and safety performance
·Uses a soft handle that fits comfortably in your hand

Specifications of OLCTQW25A

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    280
  • Applicable Standards
    IEC60900
  • Weight(g)
    795
  • Head Part Height(mm)
    65
  • Head Part Horizontal Width(mm)
    40
Part Number
OLCTQW25A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,417.93

TEV HAND TOOL 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification.
●IEC60900 standard product.
●With ratchet function.
●With push release function.

Specification

●Input Drive(mm):9.5
●Torque Adjustable Range(N・m):5 to 25
●Min Scale(N・m):5