- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of SD-2M
-
- Standards for Tip Shape
- Minus (-)
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Angle
-
- Magnet
- Available
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Rubber
-
- Width(mm)
- 29
-
- Length(mm)
- 29
-
- Height(mm)
- 210
-
- Intended Use
- For all types of field work such as electrical, facility and air conditioning constructions
-
- Features 1
- Conventional electric driver made smarter to turn more easily and provide weight reduction of waist tools.
-
- Features 2
- You can attach a W socket
-
- Features 3
- The handle is made of elastomer for increased gripping force
-
- Features 4
- The Handle Core Is Made of Durable Polycarbonate That Can Be Hammered
-
- Features 5
- High strength magnet built in
-
- Precautions
- Cannot be used for hot-lines
-
- Mass(g)
- 80
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 441.86
|
SAG DRIVER BITS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Standards for Tip Shape
- Minus (-)
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Angle
-
- Magnet
- Available
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Rubber
-
- Width(mm)
- 29
-
- Length(mm)
- 29
-
- Height(mm)
- 210
-
- Intended Use
- For all types of field work such as electrical, facility and air conditioning constructions
-
- Features 1
- Conventional electric driver made smarter to turn more easily and provide weight reduction of waist tools.
-
- Features 2
- You can attach a W socket
-
- Features 3
- The handle is made of elastomer for increased gripping force
-
- Features 4
- The Handle Core Is Made of Durable Polycarbonate That Can Be Hammered
-
- Features 5
- High strength magnet built in
-
- Precautions
- Cannot be used for hot-lines
-
- Mass(g)
- 80
Product Description
The conventional electric screwdriver has become thinner to turn more easily and provide weight reduction of tools carried at the waist. Can also attach W sockets. Handle is made of elastomer for a better grip. Handle core made from strong polycarbonate, enabling striking with a hammer. High strength magnet built in.
Specifications of SD-2M
-
- Standards for Tip Shape
- Minus (-)
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Angle
-
- Magnet
- Available
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Rubber
-
- Width(mm)
- 29
-
- Length(mm)
- 29
-
- Height(mm)
- 210
-
- Intended Use
- For all types of field work such as electrical, facility and air conditioning constructions
-
- Features 1
- Conventional electric driver made smarter to turn more easily and provide weight reduction of waist tools.
-
- Features 2
- You can attach a W socket
-
- Features 3
- The handle is made of elastomer for increased gripping force
-
- Features 4
- The Handle Core Is Made of Durable Polycarbonate That Can Be Hammered
-
- Features 5
- High strength magnet built in
-
- Precautions
- Cannot be used for hot-lines
-
- Mass(g)
- 80
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 441.86
|
SAG DRIVER BITS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?