1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chamfering cutter, hex shaft, "Nice Men G" (titanium-coated) (NMG6-6)

COUNTER SINKS

Chamfering cutter, hex shaft, "Nice Men G" (titanium-coated) (NMG6-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Ideal for C chamfering and deburring with Allen wrench (6.35 mm) in line operation.
· Titanium coating on blade suppresses burr adhesion on blade edge. Extended life.
[Applications]
· Work materials: Aluminum, iron, resin, copper, galvalume.

Features

●Hexagonal shaft(6.35mm) is optimum for chamfering and burring on site.
●Burr welding to the blade edge decreases because the blade part is a titanium coating. Has a longer life.

Usage

●Work Material: Aluminum, Iron, Resin, Copper, Galvalume.

Specification

●Tip Diameter(mm):1
●Shank Diameter(mm):6.35
●SPQ(piece):12
●Tip Angle: 90°
●Surface Treatment: Titanium Coating

Materials

●High Speed Steel(HSS)
Part Number
NMG6-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Effective blade diameter
(mm)
Number of flutes
(sheet)
Trusco Code Mass

฿ 785.00

COUNTER SINKS 1 Piece(s) 1 Day(s) 4251391-167510g

Loading...

  1. 1

Basic Information

Application Hole Chamfer / Chamfering/Horizontal Cutter Tip Angle (°) 90 work material general steel / Cast Iron / Aluminum / Copper / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N Available Coating Type TiN Tip diameter(mm) 1
shank diameter d(mm) 6.35 Material High-Speed Steel (HSS) Features Ideal for C chamfering and deburring with Allen wrench (6.35 mm) in line operation. Titanium coating on blade suppresses burr adhesion on blade. Extended parts life.
Surface Treatment Titanium Coating

Please check the type/dimensions/specifications of the part NMG6-6 in the Chamfering cutter, hex shaft, "Nice Men G" (titanium-coated) series.

Products with similar specification

Part Number
NMG6-12
NMG6-16
NMG6-3-10
NMG6-3-12
NMG6-3-16
NMG6-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(mm)
Effective blade diameter
(mm)
Number of flutes
(sheet)
Trusco Code Mass

฿ 863.34

1 Piece(s) 1 Day(s) 46111391-165915g

฿ 926.67

1 Piece(s) Same day 48151391-166730g

฿ 1,058.34

1 Piece(s) Same day 4693409-853615g

฿ 1,083.34

1 Piece(s) Same day 46113409-854415g

฿ 1,160.00

1 Piece(s) 1 Day(s) 48153409-855230g

฿ 810.00

1 Piece(s) 1 Day(s) 4271391-168310g