1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter Sink Manual Handle

Counter Sink Manual Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 466.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A manual handle that's used for countersinks with large diameter.
· The countersink can be tightened with a 3 mm Allen wrench.
[Applications]
· For chamfering, deburring and countersinking.

Features

●Manual handle wheel for countersink, used for large diameter countersinks.
●Tighten the countersink with a 3mm hexagonal rod.

Usage

●Chamfer, Burring, Countersinking.

Specification

●Total Length(mm):112
●SPQ(piece):1

Materials

●Red Part of Handle Grip: Polypropylene (PP)Black Part: Polyethylene (PE)
Part Number
TCS-H8
TCS-H10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Shank Diameter
(mm)
Trusco Code Mass

฿ 466.00

COUNTER SINKS 1 Piece(s) 1 Day(s) 8328-884682g

฿ 522.00

COUNTER SINKS 1 Piece(s) 1 Day(s) 10328-8854100g

Loading...

  1. 1

Basic Information

Peripheral Blade Y/N NA Overall Length(mm) 112 Material Handle Grip Red Part: PP (Polypropylene) Black Part: Polyethylene (PE)
Features A manual handle that's used for countersinks with large diameter. The countersink can be tightened with a 3 mm Allen wrench. Specifications 8.0 mm shank with 10.0 mm dedicated handle. The countersink can be tightened with a 3.0 mm Allen wrench.