1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter Sink (Titanium Coating)【1-6 Pieces Per Package】

Counter Sink (Titanium Coating)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 921.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It uses cobalt high-strength steel for its base metal and has excellent wear and heat resistance.
· Its surface has high hardness due to the surface titanium coating and has improved heat and wear resistance as well as sharpness compared to cobalt high-strength steel.
· It easily expels chips because it uses 3 flute edges, providing a beautiful finish.
[Applications]
· Work materials: Iron, casting, stainless steel.
· Chamfering.
· Deburring.
· For countersinking.

Features

●By adopting cobalt high-speed steel as the base material, excellent in wear resistance and heat resistance.
●With superficial titanium coating treatment, has high surface hardness and improves heat/wear resistance and sharpness compared with cobalt high

Usage

●Work Material: Iron, Casting, Stainless Steel.

Specification

●3 Blades
●Tip Angle: 90°
●Surface Treatment: Titanium Coating

Materials

●Cobalt High Speed Steel(HSS-CO)
Part Number
TCS-T63
TCS-T83
TCS-T104
TCS-T124
TCS-T165
TCS-T205
TSCSC
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDetails Type Overall Length
(mm)
Effective blade diameter
(mm)
Tip diameter
(mm)
shank diameter d
(mm)
Number of flutes
(sheet)
Trusco Code Mass Number of included sets
(Pcs.)
Set Blade Diameter
(mm)

฿ 921.00

COUNTER SINKS 1 Piece(s) 1 Day(s) Single Item456.31.553328-886210g--

฿ 1,027.00

COUNTER SINKS 1 Piece(s) Same day Single Item508.32.063328-887114g--

฿ 1,243.00

COUNTER SINKS 1 Piece(s) Same day Single Item5010.42.563328-888915g--

฿ 1,340.25

COUNTER SINKS 1 Piece(s) Same day Single Item5412.42.883328-889726g--

฿ 1,676.49

COUNTER SINKS 1 Piece(s) 1 Day(s) Single Item6016.53.2103328-890136g--

฿ 2,014.00

COUNTER SINKS 1 Piece(s) Same day Single Item6320.53.5103328-891952g--

฿ 10,543.00

TRC COUNTER SINKS 1 Pack(s)

6 Pieces Per Package

1 Day(s) 6 pcs Set-----302-0665457 g/set66.3、8.3、10.4、12.4、16.5、20.5

Loading...

  1. 1

Basic Information

Application Hole Chamfer / Chamfering/Horizontal Cutter Tip Angle (°) 90 work material general steel / Stainless Steel / Cast Iron
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type Cobalt HSS
Coating Y/N Available Coating Type TiN Material Cobalt HSS (HSS-CO)
Features It uses cobalt high-strength steel for its base metal and has excellent wear and heat resistance. Its surface has high hardness due to the surface titanium coating and has improved heat and wear resistance as well as sharpness compared to cobalt high-strength steel. Surface Treatment Titanium Coating