Chamfering cutter, "Nice Men G" (titanium-coated)

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Extended life with excellent thermal and abrasion resistance thanks to the titanium coating.
· Finest surface finish without any chatter marks.
[Applications]
· Work materials: Aluminum, stainless steel, iron, resin, copper.

Features

●Titanium coating provides excellent heat/wear resistance and a long life.
●Smooth and beautiful surface finish without chatter.

Usage

●Work Material: Aluminum, Stainless Steel, Iron, Resin, Copper

Specification

●1 Blade
●Tip Angle: 90°
●Surface Treatment: Titanium Coating

Materials

●High Speed Steel(HSS)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Chamfering cutter, "Nice Men G" (titanium-coated) | TRUSCO | MISUMI Thailand