1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stepped Drill (for Small Pan Head Screws) (TSHMM3)

STEP DRILLS HSS

Stepped Drill (for Small Pan Head Screws) (TSHMM3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For flat machine screws.
· For machining JIS B 1101 bolt holes or counterbores.
[Applications]
· Work materials: Cast iron, carbon steel, alloy steel, tool steel, stainless steel, aluminum alloy.

Part Number
TSHMM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Length L
(mm)
Overall Length L
(mm)
Large Diameter
(mm)
Small Diameter
(mm)
Step Length
(mm)
shank diameter
(mm)
Trusco Code

฿ 1,174.01

STEP DRILLS HSS 1 Piece(s) 1 Day(s) 25655.93.4136409-8790

Loading...

  1. 1

Basic Information

work material Stainless Steel / Cast Iron / Aluminum Tool Material Type High-speed steel Shank Type End Mill Shank
Features For flat machine screw. For JIS B 1101 bolt hole and counter-boring. Material High-Speed Steel (HSS)

Please check the type/dimensions/specifications of the part TSHMM3 in the Stepped Drill (for Small Pan Head Screws) series.

Products with similar specification

Part Number
TSHMM4
TSHMM5
TSHMM6
TSHMM8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Length L
(mm)
Overall Length L
(mm)
Large Diameter
(mm)
Small Diameter
(mm)
Step Length
(mm)
shank diameter
(mm)
Trusco Code

฿ 1,130.33

1 Piece(s) 1 Day(s) 35757.44.5186409-8803

฿ 1,375.38

1 Piece(s) 12 Day(s) 40859.45.5228409-8811

฿ 1,655.36

1 Piece(s) Same day 459011.06.6258409-8820

฿ 1,998.74

1 Piece(s) Same day 5510014.59.02812409-8838