(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Type with built-in automatic safety device
· Appropriate torque is set for each tap size
· The automatic safety device adopts a ball clutch for smoother operation, ensuring both safety and durability.
· The setting torque specification can be selected from 4 different types (standard/yellow/red/roll)
· Pipe threads for the TC2035 or above are side lock types.
· The oversized collet does not feature torque specification settings "Red" or "Roll".
· Use only for light cutting
· The TC-L size (long collet) is also a standard specification.
· Supports Coolant-Thru Specifications
· The grasping force of the carbide tap is reduced, and it can easily fall out
Part Number |
---|
TC3050-P1-1/4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Operating tap size D meter screw (mm) | Operating tap size D unified screw (mm) | Operating tap size D tube screw (mm) | Length from connection point to tip of tap H1 (mm) | Tip length H3 (mm) | Maximum Diameter C2 (mm) | Minimum Diameter C3 (mm) | Pitch (mm) | Length from connection point to tip of tap used L2 (mm) | Protruding length of tap used L1 (mm) | Penetrating length of tap used H2 (mm) | Mass (g) | Screw for Pipes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,145.50 | KAK TAP COLLET | 1 Piece(s) | 7 Day(s) | - | - | - | P1 1/4 | 85.0 | 47.0 | 87 | 64 | 11 | 138 | 53 | 52 | 3590 | Side Locking Type |
Loading...
Product Category | Attachments/Accessories | Tool Type | Tap |
---|
How can we improve?
How can we improve?