1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TC Type Tap Collet (Part Number)

KAK TAP COLLET

TC Type Tap Collet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,534.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Type with built-in automatic safety device
· Appropriate torque is set for each tap size
· The automatic safety device adopts a ball clutch for smoother operation, ensuring both safety and durability.
· The setting torque specification can be selected from 4 different types (standard/yellow/red/roll)
· Pipe threads for the TC2035 or above are side lock types.
· The oversized collet does not feature torque specification settings "Red" or "Roll".
· Use only for light cutting
· The TC-L size (long collet) is also a standard specification.
· Supports Coolant-Thru Specifications
· The grasping force of the carbide tap is reduced, and it can easily fall out

Part Number
TC3050-M28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating tap size D meter screw
(mm)
Operating tap size D unified screw
(mm)
Operating tap size D tube screw
(mm)
Length from connection point to tip of tap H1
(mm)
Tip length H3
(mm)
Maximum Diameter C2
(mm)
Minimum Diameter C3
(mm)
Pitch
(mm)
Length from connection point to tip of tap used L2
(mm)
Protruding length of tap used L1
(mm)
Penetrating length of tap used H2
(mm)
Mass
(g)
Screw for Pipes

฿ 13,119.71

KAK TAP COLLET 1 Piece(s) 8 Day(s) -M28--85.047.08764213449563420-

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type Tap