1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special-Purpose Magic Chuck for Drill Tappers

Special-Purpose Magic Chuck for Drill Tappers
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 14,437.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An upright, radial ball-only drill / power strip quick-change set.
A GM-type magic chuck.
·Holder length: 84.5 mm / 90.5 mm / 97.5 mm
·Shank: MT3/MT4
·Supported MA type: 3MA412,3MA1022/4MA412,4MA1022,4MA2035

 
Part Number
GM3-3
GM4-3
GM4-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
shank Mass
(g)
H5
(mm)
C4
(mm)
C5
(mm)
Common Number Supported MA type

฿ 16,451.60

KAK CHUCK 1 Piece(s) 8 Day(s) 84.5MT3860694354No33MA412/3MA1022

฿ 18,301.45

KAK CHUCK 1 Piece(s) 8 Day(s) 90.5MT41210694354No33MA412/3MA1022

฿ 14,437.72

KAK CHUCK 1 Piece(s) Available 8 Day(s) 97.5MT41720795470No44MA412/4MA1022/4MA2035

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories