1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SA Series BT-SA-IIS Type Tapper (Bottle Grip Taper Shank) (Part Number)

SA Series BT-SA-IIS Type Tapper (Bottle Grip Taper Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,689.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Machining Tapper with the World's Shortest Design
· Designed with an ultra-short body, it is ideal for narrow work spaces such as five-surface machine tools, turning centers, etc.
· Expansion Device to Absorb Feed Errors

Part Number
BT50-SA1022-2S
BT50-SA412-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
C1
(mm)
F1
(mm)
Capacity Range Mass
(g)
L1
(mm)

฿ 35,025.85

KAK TAPPER 1 Piece(s) 8 Day(s) 123508M8~M27350058

฿ 30,689.80

KAK TAPPER 1 Piece(s) 8 Day(s) 84336M3~M16340040.5

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT50
F2(mm) 8 Features Machining tapper with the world's shortest design. Ideal for narrow working spaces such as five-surface processing machine, turning center, etc. The expansion device absorbs feed errors.