1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SA Series MT-SA-II Type Tapper (Morse Taper Shank)

SA Series MT-SA-II Type Tapper (Morse Taper Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,320.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Short/High-Rigidity Universal Economy Type
· Expansion Device to Absorb Feed Errors

 
Part Number
MT2-SA412-2
MT3-SA1022-2
MT3-SA412-2
MT4-SA1022-2
MT5-SA3050-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
C1
(mm)
F1
(mm)
F2
(mm)
Capacity Range Mass
(g)
L1
(mm)

฿ 16,532.46

KAK TAPPER 1 Piece(s) 8 Day(s) 132481020M3~M1291088.5

฿ 20,333.57

KAK TAPPER 1 Piece(s) 8 Day(s) 181.0661030M8~M222240116.0

฿ 16,320.30

KAK TAPPER 1 Piece(s) 6 Day(s) 132481020M3~M16107088.5

฿ 20,322.80

KAK TAPPER 1 Piece(s) 8 Day(s) 181.0661030M8~M272530116.0

฿ 56,366.28

KAK TAPPER 1 Piece(s) 8 Day(s) 226.01021525M27~M565250126.0

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features Short bodied highly rigid universal economy type expansion device absorbs feeding errors