1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

SA Series ST-SA-VI Type Tapper (Straight Shank for Milling Chuck)

SA Series ST-SA-VI Type Tapper (Straight Shank for Milling Chuck)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,887.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Short body type that can be used in various machines
· Expansion Device to Absorb Feed Errors
· Short Type Ideal for Narrow Work Spaces

Part Number
ST25-SA412-6
ST32-SA412-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank (l2)
(mm)
Mass
(g)
Shank (d2)
(mm)

฿ 19,949.34

KAK TAPPER 1 Piece(s) 8 Day(s) 7564025

฿ 19,887.31

KAK TAPPER 1 Piece(s) 8 Day(s) 8086032

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Holder Length L(mm) 93
C1(mm) 47 F1(mm) 6 F2(mm) 8
Capacity Range M3~M16 Features Short body type that can be used in all machines. Extension device absorbs feed errors. Short body makes it ideal for narrow workspaces. L1(mm) 49.5