1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SA Series BT-SA-III-OHC Type Tapper (BT50-SA2035-3-OHC)

KAK TAPPER

SA Series BT-SA-III-OHC Type Tapper (BT50-SA2035-3-OHC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· SA-III type that supports center through coolant
· Uses the TC-MO to handle feed pump pressures of up to 2 MPa.
· Mist specification can also be manufactured
· Other features/specifications are based on SA-III types
· Right-hand threads only

Part Number
BT50-SA2035-3-OHC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
C1
(mm)
F1
(mm)
F2
(mm)
F4
(mm)
Capacity Range Mass
(g)
L1
(mm)

฿ 53,718.77

KAK TAPPER 1 Piece(s) 8 Day(s) 2758410711M18~M387000190.0

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Features SA-III Type that supports center coolant through. Can bear supply pump pressure up to 2 MPa when used in TC-MO Type. Mist specifications can also be provided. Other features/specifications as per SA-III Type. Exclusively for right-handed threads