1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SA Series ST-SA-III Type Tapper (Straight Shank for Milling Chuck) (ST25-SA412-3)

KAK TAPPER

SA Series ST-SA-III Type Tapper (Straight Shank for Milling Chuck) (ST25-SA412-3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Best-selling "Kato Tapper"
· Sizing type screw depth built-in limiting device
· Tapper that works with all machinery, workpieces, and cutting conditions
· Ideal for machining valuable workpieces such as prototypes, single articles, molds, etc.
· The specifications, such as the strength of the spring and extension/contraction amount, can be changed to match the usage conditions.
· The expansion device absorbs feed errors to realize high thread accuracy

 
Part Number
ST25-SA412-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
C1
(mm)
F1
(mm)
F2
(mm)
F4
(mm)
Capacity Range Shank (l2)
(mm)
Mass
(g)
Shank (d2)
(mm)
L1
(mm)

฿ 19,904.30

KAK TAPPER 1 Piece(s) 8 Day(s) 12748758.5M3~M167510502583.5

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Features Best selling "Kato Tapper". Screw depth limiter built-in standard size type (for the program, see P.08). Tapper that can be used for any machines, workpieces and cutting conditions. Ideal for machining valuable workpieces such as prototypes, single-item production and molds. Specifications such as the spring force and stretchability can be changed according to the usage conditions (see table below). Telescopic device absorbs feed errors to achieve high screw precision.