1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SA Series BT-SA-III Type Tapper (Bottle Grip Taper Shank)

SA Series BT-SA-III Type Tapper (Bottle Grip Taper Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,512.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Best-selling "Kato Tapper"
· Sizing type screw depth built-in limiting device
· Tapper that works with all machinery, workpieces, and cutting conditions
· Ideal for machining valuable workpieces such as prototypes, single articles, molds, etc.
· The specifications, such as the strength of the spring and extension/contraction amount, can be changed to match the usage conditions.
· The expansion device absorbs feed errors to realize high thread accuracy

 
Part Number
BT30-SA206-3
BT30-SA412-3
BT40-SA1022-3
BT40-SA2035-3
BT40-SA206-3
BT40-SA412-3
BT50-SA1022-3
BT50-SA2035-3
BT50-SA206-3
BT50-SA3050-3
BT50-SA412-3
BT50-SA50100-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Holder Length L
(mm)
C1
(mm)
F1
(mm)
F2
(mm)
F4
(mm)
Capacity Range Mass
(g)
L1
(mm)

฿ 25,600.98

KAK TAPPER 1 Piece(s) 8 Day(s) BT3012033537.0M2~M864088.0

฿ 25,513.32

KAK TAPPER 1 Piece(s) 8 Day(s) BT3015048758.5M3~M161140106.5

฿ 31,448.98

KAK TAPPER 1 Piece(s) 6 Day(s) BT401956610611M8~M272620130.0

฿ 42,385.84

KAK TAPPER 1 Piece(s) 8 Day(s) BT402408410713.0M18~M383910155.0

฿ 25,512.41

KAK TAPPER 1 Piece(s) 6 Day(s) BT4012033537.0M2~M8120088.0

฿ 25,555.03

KAK TAPPER 1 Piece(s) 6 Day(s) BT4015048758.5M3~M161680106.5

฿ 35,063.76

KAK TAPPER 1 Piece(s) 6 Day(s) BT501956610611M8~M275010130.0

฿ 45,061.41

KAK TAPPER 1 Piece(s) 6 Day(s) BT502258410713.0M18~M385830140

฿ 30,644.31

KAK TAPPER 1 Piece(s) 8 Day(s) BT5015033537.0M2~M83980118.0

฿ 67,949.10

KAK TAPPER 1 Piece(s) 6 Day(s) BT5028510415814.0M27~M568600185.0

฿ 30,924.11

KAK TAPPER 1 Piece(s) 8 Day(s) BT5015048758.5M3~M164170106.5

฿ 137,390.56

KAK TAPPER 1 Piece(s) 8 Day(s) BT5037513225206M50~M10015900245.0

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Features Best selling "Kato Tapper". Screw depth limiter built-in standard size type (for the program, see P.08). Tapper that can be used for any machines, workpieces and cutting conditions. Ideal for machining valuable workpieces such as prototypes, single-item production and molds. Specifications such as the spring force and stretchability can be changed according to the usage conditions (see table below). Telescopic device absorbs feed errors to achieve high screw precision.