1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SA Series HA-M-OHC Type Tapper (BT40-HA1022-M-OHC)

KAK TAPPER

SA Series HA-M-OHC Type Tapper (BT40-HA1022-M-OHC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· HA-M type that supports center through coolant
· Characteristics and specifications conform to the HA-M type
· The flange through oil hole type (-OHF) is available upon order
· Unlike the spring collet, tap attachment and detachment can be performed in a single action
· Remeasurement of tool length after tap replacement is unnecessary
· The standard specification uses the TC-MO with feed pump pressures up to 2 MPa.
· Use the TC-MO-SB to handle feed pump pressures up to 5 MPa.
· Also Supports Mist Specifications

Part Number
BT40-HA1022-M-OHC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Holder Length L
(mm)
C1
(mm)
Capacity Range Mass
(g)
L1
(mm)

฿ 15,059.82

KAK TAPPER 1 Piece(s) 6 Day(s) BT4015050M8~M27146085

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Features HA-M Type supporting center coolant-through. Specifications and characteristics accord with HA-M Type. Special flange-through oil hole type (-OHF) can be specially made to order. Unlike spring collet, tap attachment and detachment can be performed in single action. No tool length re-measurement after tap replacement necessary. Uses TC-MO Type with 2 MPa supply pump pressure as standard. Use of TC-MO-SB Type supports maximum supply pump pressure of 5 MPa. Can support mist specification.