1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ER Series ER Type Tap Collet

ER Series ER Type Tap Collet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,413.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· ER11 type (for RF306 type) / ER20 type (for RF414 type) taper collet

 
Part Number
ER11-4
ER11-5
ER11-6
ER20-6
ER20-7
ER20-8
ER20-9
ER20-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTap Shaft Diameter d1
(mm)
Operating type size (meter screw) H4
(mm)
D2
(mm)
Dedicated wrench Operating type size (unified screw)

฿ 2,413.31

KAK TAP COLLET 1 Piece(s) Same day 104.0M3・M3.518.011.5ES11MNo.5・UNo.6

฿ 5,358.00

KAK TAP COLLET 1 Piece(s) 20 Day(s) -5.0M4・M4.518.011.5ES11MNo.8

฿ 2,736.02

KAK TAP COLLET 1 Piece(s) 7 Day(s) -6.0M618.011.5ES11MU 1/4

฿ 3,333.00

KAK TAP COLLET 1 Piece(s) 20 Day(s) -5.5/6.0M5・M5.5/M631.521.0ES20MNo.10・No.12/U 1/4

฿ 2,467.37

KAK TAP COLLET 1 Piece(s) 7 Day(s) -6.1/6.2/7.0-/M7・M8/M9・M1031.521.0ES20MU 5/16/-/U 3/8

฿ 2,476.17

KAK TAP COLLET 1 Piece(s) 7 Day(s) -8.0M1131.521.0ES20MU 7/16

฿ 2,495.42

KAK TAP COLLET 1 Piece(s) 8 Day(s) -8.5/9.0M12/-31.521.0ES20M-/U 1/2

฿ 2,439.93

KAK TAP COLLET 1 Piece(s) 8 Day(s) -10.5M1431.521.0ES20MU 9/16

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features Radial float tapper that supports coolant-through. Standard specification up to the supply pump pressure of 5 MPa. It can be tapped directly into the aluminum die-cast punching holes. Smooth misalignment absorption allows vertical threading.