1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RF Series RF Type Tapper (Part Number)

RF Series RF Type Tapper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,047.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Radial float tapper.
· Can be tapped directly into the aluminum die-cast punching holes.
· Can also be used as a reamer holder.
· Smooth misalignment absorption allows vertical threading.

Part Number
BT30-RF306
BT30-RF414
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
C1
(mm)
C2
(mm)
Capacity Range Mass
(g)
F
(mm)
L1
(mm)

฿ 3,047.00

KAK TAPPER 1 Piece(s) 20 Day(s) 754016M3~M6600Radius 0.848

฿ 25,563.07

KAK TAPPER 1 Piece(s) 8 Day(s) 112.05128M4~M141110Radius 1.070

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT30
Features A radial float tapper that can be directly tapped into cored pilot holes in aluminum die-casting. Can also be used as a reamer holder. Helps lessen misalignment, enabling vertical threading. Can also be used for lathe machining