(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SwissGrip Tang-Thru Cross-Head Screwdriver 8193D

SwissGrip Tang-Thru Cross-Head Screwdriver 8193D

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8193D-3-150

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Shaft diameter (φ)(mm)
    8
  • Overall Length(mm)
    270
  • Weight(g)
    201
  • Compatible Screw
    M6
  • Supplement
    Base hexagon size (mm): 13
  • Features
    The shape and size of the tip are engraved on the metal plate (grip end) of the striking part. Around the metal plate is a black ring for flathead or a yellow ring for Phillips, making it possible to visually discern the shape of the tip by color as well. The Swiss grip is a handle made of two new materials: polypropylene and Santoprene. As a result of a special surface structure, it resists slipping even when gripped with wet hands, and it resists oil and gasoline and is easy to clean.
Part Number
8193D-3-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 892.00

HAND TOOLS 10 Piece(s) 92 Day(s)

Basic Specifications

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Shaft diameter (φ)(mm)
    8
  • Overall Length(mm)
    270
  • Weight(g)
    201
  • Compatible Screw
    M6
  • Supplement
    Base hexagon size (mm): 13
  • Features
    The shape and size of the tip are engraved on the metal plate (grip end) of the striking part. Around the metal plate is a black ring for flathead or a yellow ring for Phillips, making it possible to visually discern the shape of the tip by color as well. The Swiss grip is a handle made of two new materials: polypropylene and Santoprene. As a result of a special surface structure, it resists slipping even when gripped with wet hands, and it resists oil and gasoline and is easy to clean.

Product Description

Excellent-fit Swiss Grip tang-thru cross-head screwdrivers.
[Features]
· Using steel materials specially developed by professionals.
· The shape and size of the tip are letter punch on the metal plate on the striking part (grip end).
· The metal plate has a black ring for straight-slot screwdrivers and an yellow ring for cross-head screwdrivers, which can used to identify the tip shape.
· Strict inspections are conducted before production starts as below.
· The strongest balance between hardness and toughness is achieved.
[Application]
· There is a hexagon part at the base of the blade, making it ideal for loosening the fixed screws.

Specifications of 8193D-3-150

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Shaft diameter (φ)(mm)
    8
  • Overall Length(mm)
    270
  • Weight(g)
    201
  • Compatible Screw
    M6
  • Supplement
    Base hexagon size (mm): 13
  • Features
    The shape and size of the tip are engraved on the metal plate (grip end) of the striking part. Around the metal plate is a black ring for flathead or a yellow ring for Phillips, making it possible to visually discern the shape of the tip by color as well. The Swiss grip is a handle made of two new materials: polypropylene and Santoprene. As a result of a special surface structure, it resists slipping even when gripped with wet hands, and it resists oil and gasoline and is easy to clean.
Part Number
8193D-3-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 892.00

HAND TOOLS 10 Piece(s) 92 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1