(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
8102D-4 |
8102D-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Tip size / flathead (-) blade thickness (mm) B2 | Shaft diameter (φ) (mm) |
Overall Length (mm) |
Compatible Screw |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 986.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 6.5 | 100 | 1 | 6 | 200 | M3.5 | ||
฿ 1,112.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 8 | 145 | 1.2 | 7 | 260 | M4-5 |
Excellent-fit Swiss Grip tang-thru straight-slot screwdriver.
[Features]
· Using steel materials specially developed by professionals.
· The shape and size of the tip are letter punch on the metal plate on the striking part (grip end).
· The metal plate has a black ring for straight-slot screwdrivers and an yellow ring for cross-head screwdrivers, which can used to identify the tip shape.
· Strict inspections are conducted before production starts as below.
· The strongest balance between hardness and toughness is achieved.
[Application]
· There is ahexagon part at the base of the blade, making it ideal for loosening the fixed screws.
Part Number |
---|
8102D-4 |
8102D-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Tip size / flathead (-) blade thickness (mm) B2 | Shaft diameter (φ) (mm) |
Overall Length (mm) |
Compatible Screw |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 986.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 6.5 | 100 | 1 | 6 | 200 | M3.5 | ||
฿ 1,112.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 8 | 145 | 1.2 | 7 | 260 | M4-5 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?