(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
8100-0 |
8100-00 |
8100-1 |
8100-2 |
8100-3 |
8100-4 |
8100-4-200 |
8100-5 |
8100-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Tip size / flathead (-) blade thickness (mm) B2 | Shaft diameter (φ) (mm) |
Overall Length (mm) |
Trusco code | Weight (g) |
Compatible Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 240.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 2.5 | 80 | 0.4 | 3 | 160 | 833-8822 | 20 | M1.6 | ||
฿ 222.00 |
HAND TOOL | 1 Piece(s) | 4 Day(s) | 2 | 70 | 0.3 | 2.5 | 140 | 833-8821 | 14 | M1.2 | ||
฿ 297.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 3.5 | 90 | 0.5 | 3.5 | 180 | 833-8823 | 29 | M2 | ||
฿ 329.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 4 | 100 | 0.6 | 4 | 195 | 833-8824 | 39 | M2.5 | ||
฿ 379.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 5.5 | 120 | 0.8 | 5 | 220 | 833-8825 | 57 | M3 | ||
฿ 443.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 6.5 | 140 | 1 | 6 | 245 | 833-8826 | 80 | M3.5 | ||
฿ 813.48 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 6.5 | 200 | 1 | 6 | 305 | - | 94 | M3.5 | ||
฿ 557.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 8 | 160 | 1.2 | 7 | 270 | 833-8827 | 111 | M4-5 | ||
฿ 695.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 10 | 180 | 1.6 | 8 | 300 | 833-8828 | 153 | M6 |
Screwdriver made of 2 new materials, polypropylene and santoprene.
[Features]
· At the end of the handle, the symbol mark and size of the screwdriver's tip are displayed.
· The screwdriver for the job is immediately selected.
· The handle shape is the same as the multi-craft based on ergonomic design.
· The carefully selected surface material is soft and warm, close to the hardness of the human hand.
· Special surface structure makes the product less slippery even with wet hands.
· The product is resistant to oil and gasoline and can becleaned cleanly.Heat-resistance 140°C.
[Application]
· Convenient for high tech fields, assembly lines, and home use. Ideal for fast turning.
Part Number |
---|
8100-0 |
8100-00 |
8100-1 |
8100-2 |
8100-3 |
8100-4 |
8100-4-200 |
8100-5 |
8100-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Tip size / flathead (-) blade thickness (mm) B2 | Shaft diameter (φ) (mm) |
Overall Length (mm) |
Trusco code | Weight (g) |
Compatible Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 240.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 2.5 | 80 | 0.4 | 3 | 160 | 833-8822 | 20 | M1.6 | ||
฿ 222.00 |
HAND TOOL | 1 Piece(s) | 4 Day(s) | 2 | 70 | 0.3 | 2.5 | 140 | 833-8821 | 14 | M1.2 | ||
฿ 297.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 3.5 | 90 | 0.5 | 3.5 | 180 | 833-8823 | 29 | M2 | ||
฿ 329.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 4 | 100 | 0.6 | 4 | 195 | 833-8824 | 39 | M2.5 | ||
฿ 379.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 5.5 | 120 | 0.8 | 5 | 220 | 833-8825 | 57 | M3 | ||
฿ 443.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 6.5 | 140 | 1 | 6 | 245 | 833-8826 | 80 | M3.5 | ||
฿ 813.48 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 6.5 | 200 | 1 | 6 | 305 | - | 94 | M3.5 | ||
฿ 557.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 8 | 160 | 1.2 | 7 | 270 | 833-8827 | 111 | M4-5 | ||
฿ 695.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 10 | 180 | 1.6 | 8 | 300 | 833-8828 | 153 | M6 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?