1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Used for SEC-Sumi Dual Mill, DGC Model ONMT05T6ANER-L

Used for SEC-Sumi Dual Mill, DGC Model ONMT05T6ANER-L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 481.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·An insert for unique bodies with dual use of 2 differently shaped inserts. [Applications]·For general-purpose high-efficiency front face milling cutters.

 
Part Number
ONMT05T6ANER-G-ACK300
ONMT05T6ANER-G-ACP100
ONMT05T6ANER-G-ACP200
ONMT05T6ANER-G-ACP300
ONMT05T6ANER-L-ACK200
ONMT05T6ANER-L-ACK300
ONMT05T6ANER-L-ACP100
ONMT05T6ANER-L-ACP200
ONMT05T6ANER-L-ACP300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork material Material type model Compatible Machining

฿ 481.25

SED MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronACK300Rough cutting

฿ 481.25

SED MILLING CHIP 10 Piece(s) 5 Day(s) SteelACP100High Speed and Light Cutting

฿ 481.25

SED MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless SteelACP200General cutting/rough cutting

฿ 481.25

SED MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless SteelACP300General cutting/rough cutting

฿ 481.25

SED MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronACK200High Speed and Light Cutting/General Cutting

฿ 481.25

SED MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronACK300Rough cutting

฿ 481.25

SED MILLING CHIP 10 Piece(s) 5 Day(s) SteelACP100High Speed and Light Cutting

฿ 481.25

SED MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless SteelACP200General cutting/rough cutting

฿ 481.25

SED MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless SteelACP300General cutting/rough cutting

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) O (Regular octagon) Clearance angle N(0°) Material type Coating
Applicable Cutter DGC13000EW Type Fig 4 Selfishly Right-hand