(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used for a wide range of cutting, grinding, and tapping requiring high precision.
Part Number |
---|
DS80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (MAX) (mm) | H (mm) | J (W x D) (mm) | K (mm) | L (M Dimension) | M (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | JAM PRECISION STAINLESS VISE | 1 Piece(s) | Quote | 170 | 70 | 62 | 30 | 32 | 40 | 80 | 50 | 7×6 | 8 | M6 | 6(90°) | 3.3 |
Loading...
I | M6 | Material | Special Stainless Steel | Hardening Penetration | HRC57~60° |
---|---|---|---|---|---|
Parallelism | Within 0.002/100 mm | Squareness | Within 0.005/100 mm |
How can we improve?
How can we improve?