(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used for a wide range of cutting, grinding, and tapping requiring high precision.
A(mm) | 110 | B(mm) | 45 | C(mm) | 45 |
---|---|---|---|---|---|
D(mm) | 20 | E(mm) | 25 | F(mm) | 25 |
G (MAX)(mm) | 45 | H(mm) | 35 | I | M5 |
J (W x D)(mm) | 6 x 6 | K(mm) | 8 | L (M Dimension) | M5 |
M(mm) | 6(120°) | Mass (kg) | 1 | Material | Special Stainless Steel |
Hardening Penetration | HRC57~60° | Parallelism | Within 0.002/100 mm | Squareness | Within 0.005/100 mm |
Please check the type/dimensions/specifications of the part DS50 in the Precision Stainless Steel Vise DS50 series.
How can we improve?
How can we improve?