(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used for a wide range of cutting, grinding, and tapping using NCs/MCs that require high precision. * DN80-2 is a detachable handle type.
A(mm) | 170 | B(mm) | 70 | C(mm) | 62 |
---|---|---|---|---|---|
D(mm) | 30 | E(mm) | 32 | F(mm) | 40 |
G (MAX)(mm) | 80 | H(mm) | 48 | I | M6 |
J (W x D)(mm) | 7×6 | K(mm) | 8 | M(mm) | 6(90°) |
Material | Special Stainless Steel | Hardening Penetration | HRC57~60° | Parallelism | Within 0.002/100 mm |
Squareness | Within 0.005/100 mm |
How can we improve?
How can we improve?