(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Large vise can be used for a wide range of cutting, grinding, and tapping using NCs/MCs that require high precision.
A(mm) | 285 | B(mm) | 120 | C(mm) | 90 |
---|---|---|---|---|---|
D(mm) | 40 | E(mm) | 50 | F(mm) | 55 |
G (MAX)(mm) | 150 | H(mm) | 70 | I | M6 |
J (W x D)(mm) | 10×7 | K(mm) | 12 | L(mm) | 198 |
M(mm) | 8(90°) | Mass (kg) | 17 | Material | Special Stainless Steel |
Hardening Penetration | HRC57~60° | Parallelism | Within 0.002/100 mm | Squareness | Within 0.005/100 mm |
How can we improve?
How can we improve?