(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be tilted by 90° while clamping the workpiece for cutting right angles.
Part Number |
---|
V100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I | J (mm) | L (Pitch Between Roller) (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | JAM PRECISION SINE VISE | 1 Piece(s) | Quote | 160 | 70 | 93 | 30 | 63 | 33 | 80 | 45 | M6 | 145 | 100 | 5.3 |
Loading...
K(mm) | 6(90°) | Max Angle | 45° | Parallelism | 100 mm, within 0.002 mm |
---|---|---|---|---|---|
Squareness | 100 mm, within 0.005 mm | Material / Hardness | SKS Material or Equivalent / HRC60° | Angular Error | 15 sec max |
How can we improve?
How can we improve?