1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Sign Vise V50/100/150

Precision Sign Vise V50/100/150
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 126,300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be tilted by 90° while clamping the workpiece for cutting right angles.

Part Number
V50SALE
V100
V150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I J
(mm)
L (Pitch Between Roller)
(mm)
Mass (kg)

฿ 126,300.00

฿ 94,725.00

JAM PRECISION SINE VISE 1 Piece(s) 16 Day(s) 10050752550254030M566502.7

฿ 999,999,999.00

JAM PRECISION SINE VISE 1 Piece(s) Quote 16070933063338045M61451005.3

฿ 999,999,999.00

JAM PRECISION SINE VISE 1 Piece(s) Quote 2109011340734012050M612015011

Loading...

  1. 1
 

Basic Information

K(mm) 6(90°) Max Angle 45° Parallelism 100 mm, within 0.002 mm
Squareness 100 mm, within 0.005 mm Material / Hardness SKS Material or Equivalent / HRC60° Angular Error 15 sec max