1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sign Plate with Magnet MSP75

JAM PRECISION SINE PLATE

Sign Plate with Magnet MSP75
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 171,317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Blade adopts a micro-pitch permanent magnet. Ideal for small object machining.

 
Part Number
MSP75 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 171,317.00

฿ 120,932.67

JAM PRECISION SINE PLATE 1 Piece(s) 17 Day(s)

Loading...

  1. 1

Basic Information

A(mm) 75 B(mm) 100 C(mm) 70
D(mm) 50 Mass (kg) 4 Max Angle 45°
Parallelism 100 mm, within 0.002 mm Squareness 100 mm, within 0.005 mm Material / Hardness SKS Material or Equivalent / HRC60°
Angular Error 15 sec max Pitch of Magnetic Poles(mm) 1.5

Please check the type/dimensions/specifications of the part MSP75 in the Sign Plate with Magnet MSP75 series.