(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Reinforced abrasive grain used for ensuring long service life. Design that prevents clogging due to open coat.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Presence of a Hole |
---|---|---|---|---|---|---|---|---|
฿ 3,099.23 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 40 | None | ||
฿ 2,882.14 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 60 | None | ||
฿ 2,665.04 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 80 | None | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 100 | None | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 120 | None | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 150 | None | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 180 | None | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 240 | None | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 280 | None | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 320 | None | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 400 | None | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 600 | None | ||
฿ 3,099.23 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 40 | Available | ||
฿ 2,882.14 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 60 | Available | ||
฿ 2,665.04 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 80 | Available | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 100 | Available | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 120 | Available | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 150 | Available | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 180 | Available | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 240 | Available | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 320 | Available | ||
฿ 2,520.31 | SRK DISK | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 400 | Available |
Loading...
Type | Sander Paper | Work Piece | General Steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Non-metal | Outer Diameter Size(mm) | 125 |
---|---|---|---|---|---|
Inner Diameter Size(mm) | - | Abrasive Grain | Alundum | Connection Model | Magic |
With / Without Pattern Coating | Available | Quantity(Sheets) | 100 | Use | (1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles |
Base Material | - | Pattern Image | - |
How can we improve?
How can we improve?