1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A Resin Belt【5-10 Pieces Per Package】

A Resin Belt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,288.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is the most common resin strap. High-strength polyester cloth is used for the base material.

Part Number
ERHE100-915-24
ERHE100-915-30
ERHE100-915-36
ERHE100-915-40
ERHE100-915-50
ERHE100-915-60
ERHE100-915-80
ERHE100-915-100
ERHE100-915-120
ERHE100-915-150
ERHE100-915-180
ERHE100-915-220
ERHE100-915-240
ERHE100-915-280
ERHE100-915-320
ERHE100-915-400
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Quantity
(Pieces)

฿ 1,393.55

OKJ BELT 1 Pack(s)

5 Pieces Per Package

31 Day(s) 245

฿ 1,342.29

OKJ BELT 1 Pack(s)

5 Pieces Per Package

31 Day(s) 305

฿ 1,288.01

OKJ BELT 1 Pack(s)

5 Pieces Per Package

31 Day(s) 365

฿ 2,093.08

OKJ BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 4010

฿ 1,996.59

OKJ BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 5010

฿ 1,952.82

OKJ BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 6010

฿ 1,857.89

OKJ BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 8010

฿ 1,797.59

OKJ BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 10010

฿ 1,797.59

OKJ BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 12010

฿ 1,797.59

OKJ BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 15010

฿ 1,797.59

OKJ BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 18010

฿ 1,797.59

OKJ BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 22010

฿ 1,797.59

OKJ BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 24010

฿ 1,797.59

OKJ BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 28010

฿ 1,797.59

OKJ BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 32010

฿ 1,797.59

OKJ BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 40010

Loading...

  1. 1

Basic Information

Tool Used Bench Equipment (Resinder, etc.) Width(mm) 100 Length(mm) 915
Base Materials Cloth Abrasive material Alundum (Alumina) (AA or A) With/without joints Yes
Joint Type Butt Joint Use Sanding operation for (1) Carbon steel, (2) Stainless steel, (3) Aluminum, (4) Steel alloy, (5) Other non-ferrous metal, and (6) Glass