1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Micro Drill Standard Tip Length

Micro Drill Standard Tip Length
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 900.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill for precision multiporous machining. (Min. diameter φ0.02), Can be used for a wide range of applications including general steel, non-ferrous metals, and resins.

Part Number
ADR-0002
ADR-0003
ADR-0004
ADR-0005
ADR-0006
ADR-0007
ADR-0008
ADR-0009
ADR-0010
ADR-0011
ADR-0012
ADR-0013
ADR-0014
ADR-0015
ADR-0017
ADR-0018
ADR-0019
ADR-0020
ADR-0021
ADR-0022
ADR-0023
ADR-0024
ADR-0025
ADR-0026
ADR-0027
ADR-0028
ADR-0029
ADR-0030
ADR-0031
ADR-0032
ADR-0033
ADR-0034
ADR-0035
ADR-0036
ADR-0037
ADR-0038
ADR-0039
ADR-0040
ADR-0041
ADR-0042
ADR-0043
ADR-0044
ADR-0045
ADR-0046
ADR-0047
ADR-0048
ADR-0049
ADR-0050
ADR-0051
ADR-0052
ADR-0053
ADR-0054
ADR-0055
ADR-0056
ADR-0057
ADR-0058
ADR-0059
ADR-0060
ADR-0061
ADR-0062
ADR-0063
ADR-0064
ADR-0065
ADR-0066
ADR-0067
ADR-0068
ADR-0069
ADR-0070
ADR-0071
ADR-0072
ADR-0073
ADR-0074
ADR-0075
ADR-0076
ADR-0077
ADR-0078
ADR-0079
ADR-0080
ADR-0081
ADR-0082
ADR-0083
ADR-0084
ADR-0085
ADR-0086
ADR-0087
ADR-0088
ADR-0089
ADR-0090
ADR-0091
ADR-0092
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter φD
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)

฿ 7,318.87

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.020.238

฿ 5,246.61

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.030.338

฿ 3,545.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.040.438

฿ 2,997.11

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.050.538

฿ 2,742.48

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.060.638

฿ 2,482.46

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.070.738

฿ 2,263.53

CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.080.838

฿ 1,868.68

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.090.938

฿ 1,533.49

CARBIDE DRILL 1 Piece(s) Same day 0.11.238

฿ 1,442.37

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.111.238

฿ 1,450.28

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.121.438

฿ 1,450.28

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.131.438

฿ 1,504.98

CARBIDE DRILL 1 Piece(s) Same day 0.141.438

฿ 1,476.48

CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.151.838

฿ 1,450.28

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.171.838

฿ 1,320.27

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.182.138

฿ 1,320.27

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.192.138

฿ 1,320.27

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.22.438

฿ 1,200.54

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.212.438

฿ 1,200.54

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.222.638

฿ 1,200.54

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.232.638

฿ 1,200.54

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.242.638

฿ 1,200.54

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.25338

฿ 1,200.54

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.26338

฿ 1,200.54

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.27338

฿ 1,200.54

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.283.338

฿ 1,200.54

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.293.338

฿ 1,205.90

CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.3538

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.31538

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.32538

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.33538

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.34538

฿ 969.22

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.35538

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.36538

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.37538

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.38538

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.39538

฿ 965.04

CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.4638

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.41638

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.42638

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.43638

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.44638

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.45638

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.46638

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.47638

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.48638

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.49638

฿ 941.19

CARBIDE DRILL 1 Piece(s) Same day 0.5638

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.51638

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.52638

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.53638

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.54638

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.55638

฿ 969.22

CARBIDE DRILL 1 Piece(s) Same day 0.56638

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.57638

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.58638

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.59638

฿ 933.98

CARBIDE DRILL 1 Piece(s) Same day 0.6738

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.61738

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.62738

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.63738

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.64738

฿ 969.22

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.65738

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.66738

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.67738

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.68738

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.69738

฿ 1,054.73

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.7838

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.71838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.72838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.73838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.74838

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.75838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.76838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.77838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.78838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.79838

฿ 941.19

CARBIDE DRILL 1 Piece(s) Same day 0.8838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.81838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.82838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.83838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.84838

฿ 941.19

CARBIDE DRILL 1 Piece(s) Same day 0.85838

฿ 947.25

CARBIDE DRILL 1 Piece(s) Same day 0.86838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.87838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.88838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.89838

฿ 941.19

CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.9838

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.91838

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.92838

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin Tool Material Type Carbide Shank Type Pivot Type
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
shank d(mm) 3 tip angle(°) 120 Torsion(°) 30
Blade diameter tolerance(mm) +0~-0.005