1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Micro Drill 3.175 mm Shaft

Micro Drill 3.175 mm Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 906.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill for precision multiporous machining. Supports a wide range of applications, from general steel to nonferrous metals and resins.

Part Number
ADR31-0004
ADR31-0005
ADR31-0006
ADR31-0007
ADR31-0008
ADR31-0009
ADR31-0010
ADR31-0011
ADR31-0012
ADR31-0013
ADR31-0014
ADR31-0015
ADR31-0016
ADR31-0017
ADR31-0018
ADR31-0019
ADR31-0020
ADR31-0021
ADR31-0022
ADR31-0023
ADR31-0024
ADR31-0025
ADR31-0026
ADR31-0027
ADR31-0028
ADR31-0029
ADR31-0030
ADR31-0031
ADR31-0032
ADR31-0033
ADR31-0034
ADR31-0035
ADR31-0036
ADR31-0037
ADR31-0038
ADR31-0039
ADR31-0040
ADR31-0041
ADR31-0042
ADR31-0043
ADR31-0044
ADR31-0045
ADR31-0046
ADR31-0047
ADR31-0048
ADR31-0049
ADR31-0050
ADR31-0051
ADR31-0052
ADR31-0053
ADR31-0054
ADR31-0055
ADR31-0056
ADR31-0057
ADR31-0058
ADR31-0059
ADR31-0060
ADR31-0061
ADR31-0062
ADR31-0063
ADR31-0064
ADR31-0065
ADR31-0066
ADR31-0067
ADR31-0068
ADR31-0069
ADR31-0070
ADR31-0071
ADR31-0072
ADR31-0073
ADR31-0074
ADR31-0075
ADR31-0076
ADR31-0077
ADR31-0078
ADR31-0079
ADR31-0080
ADR31-0081
ADR31-0082
ADR31-0083
ADR31-0084
ADR31-0085
ADR31-0086
ADR31-0087
ADR31-0088
ADR31-0089
ADR31-0091
ADR31-0092
ADR31-0093
ADR31-0094
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter φD
(mm)
Blade length ℓ
(mm)

฿ 3,506.82

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.040.4

฿ 2,646.38

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.050.5

฿ 2,292.58

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.060.6

฿ 2,032.56

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.070.7

฿ 1,858.40

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.080.8

฿ 1,686.67

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.090.9

฿ 1,250.77

CARBIDE DRILL 1 Piece(s) Same day 0.11.2

฿ 1,252.49

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.111.2

฿ 1,252.49

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.121.4

฿ 1,252.49

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.131.4

฿ 1,252.49

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.141.4

฿ 1,078.34

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.151.8

฿ 1,122.48

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.161.8

฿ 1,122.48

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.171.8

฿ 1,122.48

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.182.1

฿ 1,122.48

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.192.1

฿ 992.47

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.22.4

฿ 1,013.03

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.212.4

฿ 1,013.03

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.222.6

฿ 1,013.03

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.232.6

฿ 1,013.03

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.242.6

฿ 992.47

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.253

฿ 992.47

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.263

฿ 992.47

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.273

฿ 992.47

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.283.3

฿ 992.47

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.293.3

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.35

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.315

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.325

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.335

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.345

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 7 Day(s) 0.355

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.365

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.375

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.385

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.395

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.46

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.416

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.426

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.436

฿ 914.52

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.446

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.456

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.466

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 13 Day(s) 0.476

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.486

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.496

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.56

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.516

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.526

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.536

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.546

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.556

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.566

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.576

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.586

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.596

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.67

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.617

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.627

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.637

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.647

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.657

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.667

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.677

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.687

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.697

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.78

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.718

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.728

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.738

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.748

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.758

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.768

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.778

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.788

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.798

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.88

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.818

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.828

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.838

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.848

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.858

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.868

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.878

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.888

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.898

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.918

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.928

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.938

฿ 906.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.948

Loading...

 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin Tool Material Type Carbide Overall Length L(mm) 38
Shank Type Pivot Type Coating Y/N NA Coating Type Non-Coated
With/without Oil Hole NA shank d(mm) 3.175 tip angle(°) 120
Torsion(°) 30 Blade diameter tolerance(mm) +0~-0.005