1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3 mm Shank for Pointing Drill Tip 90° Steel (ADPF309-0003)

ATM CARBIDE DRILL

3 mm Shank for Pointing Drill Tip 90° Steel (ADPF309-0003)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drill dedicated for guide holes for micro-diameter machining. Ideal for machining where it is difficult to ensure the hole position and hole diameter precision. Added small diameter sizes from φ0.03 to φ0.3 in 0.01 mm increments

Part Number
ADPF309-0003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter D
(mm)
Blade length ℓ
(mm)
Blade diameter tolerance
(mm)
Thinning

฿ 5,238.69

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.030.06-0.005~-0.01-

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Drilling Tip angle (θ) 90 work material general steel / Quenched and tempered steel
Single blade, two blades Single blade Peripheral Blade Y/N Available Tool Material Type Carbide
Coating Y/N NA Coating Type Non-Coated Overall Length L(mm) 38
shank d(mm) 3 Torsion(°) 25