1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3.175 mm Shank for Pointing Drill Tip 120° Non-Ferrous/Resin

3.175 mm Shank for Pointing Drill Tip 120° Non-Ferrous/Resin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,494.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drill dedicated for guide holes for micro-diameter machining. Ideal for machining where it is difficult to ensure the hole position and hole diameter precision. Added small diameter sizes from φ0.03 to φ0.3 in 0.01 mm increments

Part Number
ADPN31-0002
ADPN31-0003
ADPN31-0004
ADPN31-0005
ADPN31-0006
ADPN31-0007
ADPN31-0008
ADPN31-0009
ADPN31-0010
ADPN31-0011
ADPN31-0012
ADPN31-0013
ADPN31-0014
ADPN31-0015
ADPN31-0016
ADPN31-0017
ADPN31-0018
ADPN31-0019
ADPN31-0020
ADPN31-0021
ADPN31-0022
ADPN31-0023
ADPN31-0024
ADPN31-0025
ADPN31-0026
ADPN31-0027
ADPN31-0028
ADPN31-0029
ADPN31-0030
ADPN31-0035
ADPN31-0040
ADPN31-0045
ADPN31-0050
ADPN31-0055
ADPN31-0060
ADPN31-0065
ADPN31-0070
ADPN31-0075
ADPN31-0080
ADPN31-0085
ADPN31-0090
ADPN31-0095
ADPN31-0100
ADPN31-0110
ADPN31-0120
ADPN31-0130
ADPN31-0140
ADPN31-0150
ADPN31-0160
ADPN31-0170
ADPN31-0180
ADPN31-0190
ADPN31-0200
ADPN31-0210
ADPN31-0220
ADPN31-0230
ADPN31-0240
ADPN31-0250
ADPN31-0260
ADPN31-0270
ADPN31-0280
ADPN31-0290
ADPN31-0300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter D
(mm)
Blade length ℓ
(mm)
Blade diameter tolerance
(mm)
Thinning

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.020.04-0.005~-0.01-

฿ 5,238.69

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.030.06-0.005~-0.01-

฿ 4,546.91

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.040.08-0.005~-0.01-

฿ 3,982.72

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.050.1-0.005~-0.01-

฿ 3,376.81

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.060.1-0.005~-0.01-

฿ 2,648.75

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.070.1-0.005~-0.01-

฿ 2,375.42

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.080.1-0.005~-0.01-

฿ 2,040.42

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.090.1-0.005~-0.01-

฿ 1,858.40

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.10.2-0.01~-0.015-

฿ 2,032.56

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.110.2-0.01~-0.015-

฿ 2,032.56

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.120.2-0.01~-0.015-

฿ 2,032.56

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.130.2-0.01~-0.015-

฿ 2,032.56

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.140.2-0.01~-0.015-

฿ 1,858.40

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.150.2-0.01~-0.015-

฿ 2,032.56

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.160.3-0.01~-0.015-

฿ 2,032.56

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.170.3-0.01~-0.015-

฿ 2,032.56

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.180.3-0.01~-0.015-

฿ 2,032.56

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.190.3-0.01~-0.015-

฿ 1,676.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.20.4-0.01~-0.015-

฿ 1,858.40

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.210.4-0.01~-0.015-

฿ 1,858.40

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.220.4-0.01~-0.015-

฿ 1,858.40

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.230.4-0.01~-0.015-

฿ 1,858.40

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.240.4-0.01~-0.015-

฿ 1,684.30

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.250.4-0.01~-0.015-

฿ 1,858.40

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.260.5-0.01~-0.015-

฿ 1,858.40

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.270.5-0.01~-0.015-

฿ 1,858.40

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.280.5-0.01~-0.015-

฿ 1,858.40

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.290.5-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.30.6-0.01~-0.015X Type

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.350.6-0.01~-0.015X Type

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.40.6-0.01~-0.015X Type

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.450.6-0.01~-0.015X Type

฿ 1,494.37

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.51-0.01~-0.015X Type

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.551-0.01~-0.015X Type

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.61-0.01~-0.015X Type

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.651-0.01~-0.015X Type

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.71.2-0.01~-0.015X Type

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.751.2-0.01~-0.015X Type

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.81.2-0.01~-0.015X Type

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.851.2-0.01~-0.015X Type

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.91.8-0.01~-0.015X Type

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 0.951.8-0.01~-0.015X Type

฿ 1,494.37

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 12-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 1.12-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 1.22-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 1.33-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 1.43-0.01~-0.015-

฿ 1,494.37

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 1.53-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 1.63-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 1.73-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 1.84-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 1.94-0.01~-0.015-

฿ 1,494.37

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 24-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 2.14-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 2.24-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 2.35-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 2.45-0.01~-0.015-

฿ 1,494.37

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 2.55-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 2.65-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 2.75-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 2.85-0.01~-0.015-

฿ 1,650.39

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 2.95-0.01~-0.015-

฿ 1,494.37

ATM CARBIDE DRILL 1 Piece(s) 31 Day(s) 35-0.01~-0.015-

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Drilling Tip angle (θ) 120 work material Aluminum / Resin
Single blade, two blades Single blade Peripheral Blade Y/N Available Tool Material Type Carbide
Coating Y/N NA Coating Type Non-Coated Overall Length L(mm) 38
shank d(mm) 3.175 Torsion(°) 40