1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Sweep Cut Drill Reamer Type 3 mm Shank

Sweep Cut Drill Reamer Type 3 mm Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,047.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sweep Cut Drills drastically reduce the burrs produced with through-holes.
[Features]
· Suppresses hole bending.
· Suppresses runout of the drill bit when biting in, realizing high hole position and hole diameter accuracy.

Part Number
ASWR-0010
ASWR-0011
ASWR-0012
ASWR-0013
ASWR-0014
ASWR-0015
ASWR-0017
ASWR-0018
ASWR-0019
ASWR-0020
ASWR-0021
ASWR-0022
ASWR-0023
ASWR-0024
ASWR-0025
ASWR-0026
ASWR-0027
ASWR-0028
ASWR-0029
ASWR-0030
ASWR-0035
ASWR-0040
ASWR-0045
ASWR-0050
ASWR-0055
ASWR-0060
ASWR-0065
ASWR-0070
ASWR-0075
ASWR-0080
ASWR-0085
ASWR-0090
ASWR-0095
ASWR-0100
ASWR-0110
ASWR-0120
ASWR-0130
ASWR-0140
ASWR-0150
ASWR-0160
ASWR-0170
ASWR-0180
ASWR-0190
ASWR-0200
ASWR-0210
ASWR-0220
ASWR-0230
ASWR-0240
ASWR-0250
ASWR-0260
ASWR-0270
ASWR-0280
ASWR-0290
ASWR-0300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter φD
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)
Blade diameter tolerance
(mm)

฿ 2,749.74

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.11.238+0~-0.005

฿ 2,631.89

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.111.238+0 to -0.005

฿ 2,631.89

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.12-38+0 to -0.005

฿ 2,631.89

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.13-38+0 to -0.005

฿ 2,631.89

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.14-38+0 to -0.005

฿ 2,560.46

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.151.838+0~-0.005

฿ 2,569.78

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.171.838+0 to -0.005

฿ 2,569.78

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.182.138+0 to -0.005

฿ 2,569.78

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.192.138+0 to -0.005

฿ 2,378.45

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.22.438+0~-0.005

฿ 2,388.26

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.21-38+0 to -0.005

฿ 2,388.26

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.222.638+0 to -0.005

฿ 2,388.26

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.232.638+0 to -0.005

฿ 2,388.26

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.242.638+0 to -0.005

฿ 2,188.57

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.25338+0~-0.005

฿ 2,198.90

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.26-38+0 to -0.005

฿ 2,198.90

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.27-38+0 to -0.005

฿ 2,198.90

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.283.338+0 to -0.005

฿ 2,198.90

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.293.338+0 to -0.005

฿ 2,084.56

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.3538+0~-0.005

฿ 2,084.56

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.35538+0~-0.005

฿ 2,084.56

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.4638+0~-0.005

฿ 2,084.56

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.45638+0~-0.005

฿ 2,084.56

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.5638+0~-0.005

฿ 2,084.56

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.55638+0~-0.005

฿ 2,084.56

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.6738+0~-0.005

฿ 2,084.56

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.65738+0~-0.005

฿ 2,084.56

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 0.7838+0~-0.005

฿ 2,084.56

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.75838+0~-0.005

฿ 2,084.56

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.8838+0~-0.005

฿ 2,084.56

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.85838+0~-0.005

฿ 2,084.56

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.9838+0~-0.005

฿ 2,084.56

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.95838+0~-0.005

฿ 2,047.68

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 11038+0~-0.005

฿ 2,047.68

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.11038+0~-0.005

฿ 2,047.68

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.21038+0~-0.005

฿ 2,047.68

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.31038+0~-0.005

฿ 2,047.68

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.41038+0~-0.005

฿ 2,307.70

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.51545+0~-0.005

฿ 2,307.70

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.61545+0~-0.005

฿ 2,307.70

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.71545+0~-0.005

฿ 2,307.70

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.81545+0~-0.005

฿ 2,307.70

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.91545+0~-0.005

฿ 2,474.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 22250+0~-0.005

฿ 2,474.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.12250+0~-0.005

฿ 2,474.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.22250+0~-0.005

฿ 2,474.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.32250+0~-0.005

฿ 2,474.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.42250+0~-0.005

฿ 2,474.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.52250+0~-0.005

฿ 2,474.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.62250+0~-0.005

฿ 2,474.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.72550+0~-0.005

฿ 2,474.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.82550+0~-0.005

฿ 2,474.60

ATM CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.92550+0~-0.005

฿ 2,474.60

ATM CARBIDE DRILL 1 Piece(s) 9 Day(s) 32550+0~-0.005

Loading...

  1. 1

Basic Information

work material Aluminum / Resin Tool Material Type Carbide Shank Type Pivot Type
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
shank d(mm) 3 tip angle(°) 90 Torsion(°) 30