1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coated Micro Drill Long Flute (Part Number)

Coated Micro Drill Long Flute
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A coated drill supporting a wide range of materials from hard-to-cut mild steel to high hardness steel.

 
Part Number
CX-ADRL-0030
CX-ADRL-0035
CX-ADRL-0040
CX-ADRL-0045
CX-ADRL-0050
CX-ADRL-0055
CX-ADRL-0060
CX-ADRL-0065
CX-ADRL-0070
CX-ADRL-0075
CX-ADRL-0080
CX-ADRL-0085
CX-ADRL-0090
CX-ADRL-0095
CX-ADRL-0100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter φD
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.3938

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.351038

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.41238

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.451238

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.51238

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.551238

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.61545

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.651545

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.71545

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.751545

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.81545

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.851545

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.91545

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.951545

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 12045

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Aluminum / Resin Tool Material Type Carbide Shank Type Pivot Type
Coating Y/N Available Coating Type TiAlN With/without Oil Hole NA
shank d(mm) 3 tip angle(°) 120 Torsion(°) 30
Blade diameter tolerance(mm) +0~-0.01