1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Coated Micro Drill Short Flute (CX-ADRS-0035)

ATM CARBIDE DRILL

Coated Micro Drill Short Flute (CX-ADRS-0035)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A coated drill supporting a wide range of materials from hard-to-cut mild steel to high hardness steel.

 
Part Number
CX-ADRS-0035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter φD
(mm)
Blade length ℓ
(mm)

฿ 999,999,999.00

ATM CARBIDE DRILL 1 Piece(s) Quote 0.352.5

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Aluminum / Resin Tool Material Type Carbide Overall Length L(mm) 38
Shank Type Pivot Type Coating Y/N Available Coating Type TiAlN
With/without Oil Hole NA shank d(mm) 3 tip angle(°) 120
Torsion(°) 30 Blade diameter tolerance(mm) +0~-0.01