(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Hex Screwdriver

Insulation Hex Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 726.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
5205-2.5
5205-3
5205-4
5205-5
5205-6
5205-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length
(mm)
Overall Length
(mm)
Size
(mm)

฿ 726.00

PBS HAND TOOL 1 Piece(s) 1 Day(s) 75 170 2.5

฿ 726.00

PBS HAND TOOL 1 Piece(s) 1 Day(s) 75 170 3

฿ 893.00

PBS HAND TOOL 1 Piece(s) 1 Day(s) 80 185 4

฿ 900.00

PBS HAND TOOL 1 Piece(s) 1 Day(s) 80 185 5

฿ 1,166.00

PBS HAND TOOL 1 Piece(s) 1 Day(s) 100 220 6

฿ 1,294.00

PBS HAND TOOL 1 Piece(s) 1 Day(s) 100 220 8

Basic Specifications

Product Description

1,000 V insulated hex bar screwdriver.

Part Number
5205-2.5
5205-3
5205-4
5205-5
5205-6
5205-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length
(mm)
Overall Length
(mm)
Size
(mm)

฿ 726.00

PBS HAND TOOL 1 Piece(s) 1 Day(s) 75 170 2.5

฿ 726.00

PBS HAND TOOL 1 Piece(s) 1 Day(s) 75 170 3

฿ 893.00

PBS HAND TOOL 1 Piece(s) 1 Day(s) 80 185 4

฿ 900.00

PBS HAND TOOL 1 Piece(s) 1 Day(s) 80 185 5

฿ 1,166.00

PBS HAND TOOL 1 Piece(s) 1 Day(s) 100 220 6

฿ 1,294.00

PBS HAND TOOL 1 Piece(s) 1 Day(s) 100 220 8

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification.
●European standard EN60900 compliant product.

Specification

●SPQ(piece):10