(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hexagon Socket For Impact (Insertion Angle 19.0 mm / Replacement Type)

Hexagon Socket For Impact (Insertion Angle 19.0 mm / Replacement Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 918.97 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T6-17AHH
T6-19AHH
T6-22AHH
T6-22AHS
T6-24AHH
T6-27AHH
T6-32AHH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Single Product/Set Classification Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Details Type Trusco Code Features Set Content Mass

฿ 1,187.92

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 12 Day(s) Set Product 17 88 Socket + Bit 419-9251 The bit can be replaced for use due to it being a replacement type. Socket: T6-22AHS, Bit :TBIT22-17 650 g/set

฿ 1,288.37

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 12 Day(s) Set Product 19 88 Socket + Bit 419-9260 The bit can be replaced for use due to it being a replacement type. Socket: T6-22AHS, Bit :TBIT22-19 670 g/set

฿ 1,303.88

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 12 Day(s) Set Product 22 88 Socket + Bit 419-9278 The bit can be replaced for use due to it being a replacement type. Socket: T6-22AHS, Bit :TBIT22-22 692 g/set

฿ 918.97

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Single Item Socket 22 60 Socket 419-9286 It is a holder for the replacement bit only. - 530g

฿ 1,370.14

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 24 88 Socket + Bit 419-9308 The bit can be replaced for use due to it being a replacement type. Socket: T6-22AHS, Bit :TBIT22-24 706 g/set

฿ 1,495.41

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 27 88 Socket + Bit 419-9324 The bit can be replaced for use due to it being a replacement type. Socket: T6-22AHS, Bit :TBIT22-27 730 g/set

฿ 1,688.28

IMPACT HEXAGON SOCKETS 1 Piece(s) 12 Day(s) Set Product 32 93 Socket + Bit 419-9359 The bit can be replaced for use due to it being a replacement type. Socket: T6-22AHS, Bit :TBIT22-32 783 g/set

Basic Specifications

Product Description

[Features]
· The bit can be replaced for use due to it being a replacement type.
[Applications]
· For tightening and loosening hex socket bolts and screws.

Part Number
T6-17AHH
T6-19AHH
T6-22AHH
T6-22AHS
T6-24AHH
T6-27AHH
T6-32AHH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Single Product/Set Classification Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Details Type Trusco Code Features Set Content Mass

฿ 1,187.92

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 12 Day(s) Set Product 17 88 Socket + Bit 419-9251 The bit can be replaced for use due to it being a replacement type. Socket: T6-22AHS, Bit :TBIT22-17 650 g/set

฿ 1,288.37

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 12 Day(s) Set Product 19 88 Socket + Bit 419-9260 The bit can be replaced for use due to it being a replacement type. Socket: T6-22AHS, Bit :TBIT22-19 670 g/set

฿ 1,303.88

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 12 Day(s) Set Product 22 88 Socket + Bit 419-9278 The bit can be replaced for use due to it being a replacement type. Socket: T6-22AHS, Bit :TBIT22-22 692 g/set

฿ 918.97

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Single Item Socket 22 60 Socket 419-9286 It is a holder for the replacement bit only. - 530g

฿ 1,370.14

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 24 88 Socket + Bit 419-9308 The bit can be replaced for use due to it being a replacement type. Socket: T6-22AHS, Bit :TBIT22-24 706 g/set

฿ 1,495.41

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 27 88 Socket + Bit 419-9324 The bit can be replaced for use due to it being a replacement type. Socket: T6-22AHS, Bit :TBIT22-27 730 g/set

฿ 1,688.28

IMPACT HEXAGON SOCKETS 1 Piece(s) 12 Day(s) Set Product 32 93 Socket + Bit 419-9359 The bit can be replaced for use due to it being a replacement type. Socket: T6-22AHS, Bit :TBIT22-32 783 g/set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1