Ratchet Handle (TRH series)

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· The socket can be easily attached and removed with its push-button function.
· Standard type.
· With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating)
· Straight-shape handle for easy application of force.
· Uses 72-tooth gears to achieve a feed angle of 5°. It enables work in narrow areas.
· Made from chrome vanadium steel.
Features
●With the push button function attaching and detaching the socket is easy.●Environmentally friendly with non-chrome plating(nickel plating).(hexavalent chrome plate for surface treatment of the ball)
Specification
●Number of Tooth Gear:72●SPQ(piece):20