(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Trusco Nakayama Deep Socket (12-Point Type)

Trusco Nakayama Deep Socket (12-Point Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 161.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS3-10WL
TS3-12WL
TS3-14WL
TS3-17WL
TS3-19WL
TS3-24WL
TS4-10WL
TS4-12WL
TS4-13WL
TS4-14WL
TS4-17WL
TS4-19WL
TS4-21WL
TS4-22WL
TS4-24WL
TS4-26WL
TS4-27WL
TS4-30WL
TS4-32WL
TS4-36WL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 161.00

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 9.5 10 63 416-1581 46

฿ 161.00

DEEPSOCKETS12CORNER 1 Piece(s) Same day 9.5 12 63 416-1599 52

฿ 167.00

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) Same day 9.5 14 63 416-1611 70

฿ 199.23

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) Same day 9.5 17 63 416-1629 92

฿ 193.00

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 9.5 19 63 416-1637 118

฿ 235.93

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) Same day 9.5 24 63 416-1645 196

฿ 213.30

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) Same day 12.7 10 77 416-1653 92

฿ 250.94

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 12 77 416-1661 98

฿ 251.56

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 13 77 416-1670 102

฿ 211.00

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 14 77 416-1688 106

฿ 279.15

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 17 77 416-1696 120

฿ 290.08

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 19 77 416-1700 132

฿ 295.58

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 21 77 416-1718 148

฿ 297.44

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 22 77 416-1726 160

฿ 342.94

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 24 77 416-1734 200

฿ 370.67

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 26 77 416-1742 293

฿ 387.73

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 12 Day(s) 12.7 27 77 416-1751 290

฿ 421.53

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 12 Day(s) 12.7 30 77 416-1769 313

฿ 435.47

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 32 77 416-1777 360

฿ 618.16

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 36 77 416-1785 540

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    12 Sq.
  • Features
    Optimal for rotating deep location nuts, and nuts protruding from bolts. Material is chrome vanadium steel.

Product Description

[Features]
· Optimal for rotating deep location nuts, and nuts protruding from bolts.
· Made from chrome vanadium steel.

Part Number
TS3-10WL
TS3-12WL
TS3-14WL
TS3-17WL
TS3-19WL
TS3-24WL
TS4-10WL
TS4-12WL
TS4-13WL
TS4-14WL
TS4-17WL
TS4-19WL
TS4-21WL
TS4-22WL
TS4-24WL
TS4-26WL
TS4-27WL
TS4-30WL
TS4-32WL
TS4-36WL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 161.00

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 9.5 10 63 416-1581 46

฿ 161.00

DEEPSOCKETS12CORNER 1 Piece(s) Same day 9.5 12 63 416-1599 52

฿ 167.00

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) Same day 9.5 14 63 416-1611 70

฿ 199.23

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) Same day 9.5 17 63 416-1629 92

฿ 193.00

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 9.5 19 63 416-1637 118

฿ 235.93

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) Same day 9.5 24 63 416-1645 196

฿ 213.30

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) Same day 12.7 10 77 416-1653 92

฿ 250.94

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 12 77 416-1661 98

฿ 251.56

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 13 77 416-1670 102

฿ 211.00

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 14 77 416-1688 106

฿ 279.15

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 17 77 416-1696 120

฿ 290.08

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 19 77 416-1700 132

฿ 295.58

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 21 77 416-1718 148

฿ 297.44

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 22 77 416-1726 160

฿ 342.94

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 24 77 416-1734 200

฿ 370.67

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 26 77 416-1742 293

฿ 387.73

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 12 Day(s) 12.7 27 77 416-1751 290

฿ 421.53

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 12 Day(s) 12.7 30 77 416-1769 313

฿ 435.47

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 32 77 416-1777 360

฿ 618.16

TRC DEEP SOCKETS 12 CORNER 1 Piece(s) 1 Day(s) 12.7 36 77 416-1785 540

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1