(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
406C70 |
406C100 |
408C70 |
408C100 |
410C70 |
410C100 |
412C70 |
412C100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,174.00 |
NAC IMPACT HEXAGON SOCKETS | 1 Piece(s) | 13 Day(s) | 6 | 70 | 296-2748 | 90 | ||
฿ 1,032.64 |
NAC IMPACT HEXAGON SOCKETS | 1 Piece(s) | 31 Day(s) | 6 | 100 | 296-2756 | 100 | ||
฿ 842.16 |
NAC IMPACT HEXAGON SOCKETS | 1 Piece(s) | 31 Day(s) | 8 | 70 | 296-2772 | 100 | ||
฿ 1,048.29 |
NAC IMPACT HEXAGON SOCKETS | 1 Piece(s) | 5 Day(s) | 8 | 100 | 296-2781 | 115 | ||
฿ 832.67 |
NAC IMPACT HEXAGON SOCKETS | 1 Piece(s) | 31 Day(s) | 10 | 70 | 296-2802 | 110 | ||
฿ 1,166.14 |
IMPACTHEXAGONSOCKETS | 1 Piece(s) | Quote | 10 | 100 | 296-2811 | 135 | ||
฿ 834.22 |
NAC IMPACT HEXAGON SOCKETS | 1 Piece(s) | 31 Day(s) | 12 | 70 | 296-2837 | 120 | ||
฿ 1,028.58 |
NAC IMPACT HEXAGON SOCKETS | 1 Piece(s) | 31 Day(s) | 12 | 100 | 296-2845 | 145 |
[Features]
· Special steel with excellent durability used for tightening with impact wrench.
· A collection of tools of incrementing lengths from standard to long size for supporting tightening work in deep and narrow places.
· Dedicated long type for set screws with hexagonal sockets
· Uses a special steel with high durability at a reasonable cost.
Part Number |
---|
406C70 |
406C100 |
408C70 |
408C100 |
410C70 |
410C100 |
412C70 |
412C100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,174.00 |
NAC IMPACT HEXAGON SOCKETS | 1 Piece(s) | 13 Day(s) | 6 | 70 | 296-2748 | 90 | ||
฿ 1,032.64 |
NAC IMPACT HEXAGON SOCKETS | 1 Piece(s) | 31 Day(s) | 6 | 100 | 296-2756 | 100 | ||
฿ 842.16 |
NAC IMPACT HEXAGON SOCKETS | 1 Piece(s) | 31 Day(s) | 8 | 70 | 296-2772 | 100 | ||
฿ 1,048.29 |
NAC IMPACT HEXAGON SOCKETS | 1 Piece(s) | 5 Day(s) | 8 | 100 | 296-2781 | 115 | ||
฿ 832.67 |
NAC IMPACT HEXAGON SOCKETS | 1 Piece(s) | 31 Day(s) | 10 | 70 | 296-2802 | 110 | ||
฿ 1,166.14 |
IMPACTHEXAGONSOCKETS | 1 Piece(s) | Quote | 10 | 100 | 296-2811 | 135 | ||
฿ 834.22 |
NAC IMPACT HEXAGON SOCKETS | 1 Piece(s) | 31 Day(s) | 12 | 70 | 296-2837 | 120 | ||
฿ 1,028.58 |
NAC IMPACT HEXAGON SOCKETS | 1 Piece(s) | 31 Day(s) | 12 | 100 | 296-2845 | 145 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?